您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

W8607EP MBP HICUM Model Generation

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Internal engine supports HICUM model version 2.23
  • Supports DC, CV, thermal and noise parameter extraction
  • Graphic operation interface and convenient modeling utilities

敘述

The W8607EP Model Builder Program (MBP) HICUM Model Generation package includes the extraction package for the HIgh CUrrent Model (HICUM) bipolar model. The MBP HICUM Model Generation package can be combined with the W8612EP MBP RF Modeling Extraction package for a complete RF modeling solution.

HICUM targets the design of bipolar transistor circuits at high-frequencies and high-current densities using Si, SiGe or III-V based processes. HICUM is being developed and maintained by the HICUM Group at CEDIC, University of Technology Dresden, Germany, and the University of California at San Diego, USA.

Return to Model Builder Program (MBP).