您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

W8602EP MBP BSIMSOI Model Generation

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • The internal engine supports BSIMSOI model versions 4.4, 4.3, 4.2, 4.1, 4.0, and 3.2
  • Supports DC, CV and noise simulation and extraction
  • Built-in automated extraction flow (task tree)
  • Equation Viewer enables real-time model debugging
  • Multiple optimizers are available to choose depending on different applications
  • Model tweaking capability enables automated model retargeting for both global and binning models according to new specifications
  • Supports target-based model extraction and optimization (supports model extraction based on design specification)
  • Automated binning and corner library generation (built-in standard procedures with high efficiency)

敘述

The W8602EP Model Builder Program (MBP) BSIMSOI Model Generation package enables BSIMSOI model simulation, parameter extraction and model generation. Automated extraction flow (task tree) enables fast and robust model extraction and optimization. You can modify or customize extraction flow using simple Java programming. A rich set of modeling utilities ensures accurate, high quality model generation.

Return to Model Builder Program (MBP).