這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- Home
- 產品與服務
- ...
- 無線測試平台軟體
- X 系列量測應用軟體,適用於 EXT
- U9081A Bluetooth® Measurement Application for EXT [已停產]
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Signal Analysis
- Compliant with Bluetooth® Core Specification Version 2.1+ EDR and 4.0 Low Energy (RF PHY 0.7 Draft)
- One-button measurements with pass/fail per the standard
Measurements
- Transmitter analysis of combined output power (Basic Rate or Low Energy) or EDR relative power and modulation measurements associated with multiple results at a single time
- Modulation: deviation, initial carrier frequency tolerance (ICFT), carrier frequency drift, EDR frequency stability and EDR modulation accuracy
- Multiple result views: RF envelope, demodulation waveform, RF spectrum, numeric display
Other Features
- License Key upgradeable
- Transportable license
- SCPI remote user interface
The U9081A Bluetooth measurement application is for the EXT wireless communications test set. It provides fast, standard-based, one-button measurements and modulation analysis capability to speed calibration and verification of your devices and modules for next-generation manufacturing test. The measurement application satisfies the test conditions defined in the Bluetooth Core Specifications to help verify your Bluetooth design with confidence while supporting manufacturing with a single application covering Basic Rate, EDR and Low Energy technologies for production.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型