您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

U9081A Bluetooth® Measurement Application for EXT

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Signal Analysis

  • Compliant with Bluetooth® Core Specification Version 2.1+ EDR and 4.0 Low Energy (RF PHY 0.7 Draft)
  • One-button measurements with pass/fail per the standard

Measurements

  • Transmitter analysis of combined output power (Basic Rate or Low Energy) or EDR relative power and modulation measurements associated with multiple results at a single time
  • Modulation: deviation, initial carrier frequency tolerance (ICFT), carrier frequency drift, EDR frequency stability and EDR modulation accuracy
  • Multiple result views: RF envelope, demodulation waveform, RF spectrum, numeric display

Other Features

  • License Key upgradeable
  • Transportable license
  • SCPI remote user interface

敘述

The U9081A Bluetooth measurement application is for the EXT wireless communications test set. It provides fast, standard-based, one-button measurements and modulation analysis capability to speed calibration and verification of your devices and modules for next-generation manufacturing test. The measurement application satisfies the test conditions defined in the Bluetooth Core Specifications to help verify your Bluetooth design with confidence while supporting manufacturing with a single application covering Basic Rate, EDR and Low Energy technologies for production.

相關產業與技術