您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

W2343ET Momentum Distributed Computing Eight-Pack Element

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

相關軟體產品

  • W2343 W2343EP Momentum Distributed Computing Eight-Pack Element 

    W2343EP Momentum Distributed Computing Eight-Pack Element

    Accelerates Momentum G2 simulation by over 6x via parallel computing on up to 8 nodes of a compute cluster. Useful for large simulations of complex boards or packages for signal integrity applications.

  • W2209 W2209BT ADS Core, Circuit Sim, Layout, RFPro, Momentum, FEM, Ptolemy, Verilog-A, Mature Wireless Libraries 

    W2209BT ADS Core, Circuit Sim, Layout, RFPro, Momentum, FEM, Ptolemy, Verilog-A, Mature Wireless Libraries

    Advanced Design System bundle which includes ADS Core, ADS Layout, HB, CE, & TC circuit simulators, RFPro, the Momentum G2 3D planar EM simulator, Ptolemy, Verilog-A, Mature Wireless Libraries, and the Keysight FEM simulator

  • W2207 W2207BT ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled 

    W2207BT ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, HB, CE, & TC circuit simulators, the Momentum G2 3D planar EM simulator, and Ptolemy

  • W2207 W2214BT ADS Core, Layout, Adv Layout, Circuit Sim, Momentum G2 Bundled 

    W2214BT ADS Core, Layout, Adv Layout, Circuit Sim, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Adv. Layout, HB, CE, & TC circuit simulators, the Momentum G2 3D planar EM simulator.

  • W2213 W2213BT ADS Core, TransConv, Channel, Layout, Momentum G2, Harmonic Balance Bundled 

    W2213BT ADS Core, TransConv, Channel, Layout, Momentum G2, Harmonic Balance Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, the Transient Convolution simulator, Channel simulator,the Momentum G2 3D planar EM simulator, and the Harmonic Balance simulator

  • W2206 W2243BT ADS Core、佈局、Momentum G2 和 FEM 軟體套件 

    W2243BT ADS Core、佈局、Momentum G2 和 FEM 軟體套件

    先進設計系統軟體套件包括 ADS Core、ADS 佈局、Momentum G2 3D 平面電磁模擬器和 Keysight FEM 模擬器。

  • W2206 W2206BT ADS Core, Layout, Adv Layout, Harmonic Balance, RFPro, Momentum, FEM Bundled 

    W2206BT ADS Core, Layout, Adv Layout, Harmonic Balance, RFPro, Momentum, FEM Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Adv. Layout, RFPro, the Momentum G2 3D planar EM simulator and the Keysight FEM simulator

  • W2205 W2233BT ADS 驗證套件(Core, HB, CE, VTB 引擎) 

    W2233BT ADS 驗證套件(Core, HB, CE, VTB 引擎)

    • 包括 ADS Core、諧波平衡和電路波封模擬器
    • 可與 LTE、LTE-A 或 802.11ac 驗證測試平台(VTB)配合使用,可提供 ADS 環境和所需的引擎,以便根據無線標準模擬您的設計。
       

  • W2205 W2205BT ADS Core, Layout, HB, Momentum G2 Bundled 

    W2205BT ADS Core, Layout, HB, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Harmonic Balance Simulator, and the Momentum G2 3D planar EM simulator

  • W2205 W2216BT ADS Core, Layout, Adv Layout, Harmonic Balance, Circuit Envelope, Momentum G2 Bundled 

    W2216BT ADS Core, Layout, Adv Layout, Harmonic Balance, Circuit Envelope, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Adv. Layout, Harmonic Balance Simulator, Circuit Envelope Simulator, and the Momentum G2 3D planar EM simulator

  • W2205 W2255BT ADS Core、佈局、先進佈局、諧波平衡、Momentum 軟體套件 

    W2255BT ADS Core、佈局、先進佈局、諧波平衡、Momentum 軟體套件

    先進設計系統(ADS)軟體套件包含 ADS Core、ADS 佈局、先進佈局、諧波平衡模擬器和 Momentum G2 3D 平面電磁場模擬器。

  • W2205 W2215BT ADS/EMPro Core, Harmonic Balance, Layout, Adv Layout, RFPro, Momentum, FEM Bundled 

    W2215BT ADS/EMPro Core, Harmonic Balance, Layout, Adv Layout, RFPro, Momentum, FEM Bundled

    Advanced Design System bundle which includes ADS Core, EMPro Core, ADS Layout, Adv. Layout, Harmonic Balance Simulator, RFPro, the Momentum G2 3D planar EM simulator and the FEM simulator

  • W2211 W2211BT ADS Core, TransConv, Channel, Layout, Momentum G2 Bundled 

    W2211BT ADS Core, TransConv, Channel, Layout, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, the Transient Convolution simulator, Channel simulator, and the Momentum G2 3D planar EM simulator

  • W2211 W2224BT ADS Core,暫態迴旋,通道,IT,佈局,SIPro,PIPro,Momentum 軟體套件 

    W2224BT ADS Core,暫態迴旋,通道,IT,佈局,SIPro,PIPro,Momentum 軟體套件

    • 先進設計系統核心(ADS Core)
    • 暫態迴旋和通道模擬器
    • 互連工具箱
    • ADS Layout
    • SIPro、PIPro 和 Momentum 平面電磁模擬器

  • W2211 W2219BT ADS Core,暫態迴旋,通道模擬器,互連工具箱,ADS 佈局,Momentum 軟體套件 

    W2219BT ADS Core,暫態迴旋,通道模擬器,互連工具箱,ADS 佈局,Momentum 軟體套件

    • 先進設計系統核心(ADS)
    • 暫態迴旋元件
    • 互連工具箱元件
    • ADS 佈局元件
    • Momentum 平面電磁模擬器

  • W2211 W2223BT ADS Core,暫態迴旋,通道模擬器,互連工具箱,佈局,SIPro,PIPro 軟體套件 

    W2223BT ADS Core,暫態迴旋,通道模擬器,互連工具箱,佈局,SIPro,PIPro 軟體套件

    • 先進設計系統核心(ADS)
    • 暫態迴旋和通道模擬器
    • 互連工具箱
    • ADS Layout
    • SIPro 和 PIPro

  • W2211 W2240BT 功率電子軟體套件:ADS Core、TC、PE Lib、Layout、Momentum 

    W2240BT 功率電子軟體套件:ADS Core、TC、PE Lib、Layout、Momentum

    • 功率電子設計與模擬
    • 為切換模式電源供應器設計提供完整的「從前端到後端」工作流程

  • W2203 W2203BT ADS Core, Layout, Momentum G2 Bundled 

    W2203BT ADS Core, Layout, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, and the Momentum G2 3D planar EM simulator

  • W2341 W2341ET Momentum G2 Element 

    W2341ET Momentum G2 Element

    3D planar electromagnetic (EM) simulator used for passive circuit analysis. Also includes modules for animating current flow in conductors and slots, circuit optimization and analytical modeling.