您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

M9170A PXI 衰減器/切換器驅動控制模組

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

M9170A-001 Interface cable, 20-pin - 10-pin DIP (x6) for transfer switch
M9170A-002 Interface cable, 20-pin - 10-pin DIP for attenuator
M9170A-003 Interface cable, 20-pin - 12-pin viking connector for attenuator
M9170A-201 Interface cable, 20-pin - 16-pin bare wire for solder lug switch and econ switch
M9170A-501 Interface cable, 20-pin - 9-pin D-sub (x6) for ultra switch
M9170A-601 Interface cable, 20-pin - 16-pin DIP (x2) for multiport switch
M9170A-ABA English user manual, printed

向是德洽詢有關選項價格。

R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only

向是德洽詢有關選項價格。

相關產品與解決方案

  • M9155C PXI Hybrid Dual SPDT Coaxial Switch DC to 26.5 GHz Unterminated M9155C PXI Hybrid Dual SPDT Coaxial Switch, DC to 26.5 GHz, Unterminated 

    M9155C PXI Hybrid Dual SPDT Coaxial Switch, DC to 26.5 GHz, Unterminated

    The Keysight M9155C PXI Hybrid Dual SPDT switch module provides an exceptional 0.03 dB insertion loss repeatability, high isolation, low SWR with a long operating life up to 10 million cycles.

  • M9156C PXI Hybrid Dual Transfer Switch DC to 26.5 GHz M9156C PXI Hybrid Dual Transfer Switch, DC to 26.5 GHz 

    M9156C PXI Hybrid Dual Transfer Switch, DC to 26.5 GHz

    The Keysight M9156C PXI Hybrid Dual Transfer switch module provides an exceptional 0.03 dB insertion loss repeatability, high isolation, low SWR with a long operating life up to 5 million cycles.

  • M9157C PXI Hybrid Single SP6T Switch DC to 26.5 GHz Terminated M9157C PXI Hybrid Single SP6T Switch, DC to 26.5 GHz, Terminated 

    M9157C PXI Hybrid Single SP6T Switch, DC to 26.5 GHz, Terminated

    The Keysight M9157C PXI Hybrid Single SP6T switch module provides exceptional 0.03 dB insertion loss repeatability, high isolation, low SWR with a long operating life up to 5 million cycles.

  • M9168C PXI Programmable Step Attenuator Module M9168C PXI Programmable Step Attenuator Module, DC to 26.5 GHz 

    M9168C PXI Programmable Step Attenuator Module, DC to 26.5 GHz

    • RF signal path attenuation simulation
    • Engineering verification
    • RF receiver sensitivity test
    • Adjacent channel interference