您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

5517FL Laser Head

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

General

  • Maximum velocity with linear optics: 2 m/s
  • Reference frequency: >= 7.0 MHz ; option 300: 7.2 MHz & 9 mm available
  • Weight: 3.2 kg (7 lb)
  • Warm up time: 45 minutes if fan and exhaust connected to the vented cover

Laser Beam

  • Diameter: 6 mm ; option 009: 9 mm available
  • Minimum output power: 65 µW (50 µW after 3 years)
  • Maximum output power: 1 mW
  • Beam height: 80.8 ± 1.0 mm

Input Power Requirement

  • +15 V ± 0.3 V at 2.2 A maximum
  • -15 V ± 0.3 V at 0.03 A maximum

敘述

The Keysight 5517FL is used primarily in VME and PC based laser interferometer systems where the velocity of motion is faster, such as semiconductor lithography and flat panel applications. Please contact Keysight for custom requirements.