您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N7601B-R8A Advanced cdma2000® for 16800/16900/N5343A, Fixed Perpetual License

產品狀態: 已停產
此產品已停產

此產品沒有替代產品。

主要技術規格

Signal Creation

  • Configure single- and multi-carrier 3GPP2 cdma2000® forward link signal
  • Pre-defined forward link Radio Configuration setups
  • Create fully coded signals for UE receiver test
  • Add calibrated noise and adjacent channel interferers to your signals of interest

Use Cases

  • UE Receiver test
  • Baseband algorithm (FPGA/ASIC/DSP) verification
  • Typical measurements: sensitivity, selectivity, blocking, functional, etc.

Licensing

  • Fixed, perpetual license (Option R8A)
  • Also available as a floating license (Option R9A)

敘述

Option R8A simplifies the creation of physical layer and transport layer fully coded cdma2000 forward link signals ideally suited for UE receiver testing. Advanced cdma2000 capability enables your licensed Logic Analyzers or the RDX DigRF exerciser/analyzer modules set to play your cdma2000 compliant waveforms using the full set of parameters and controls for maximum signal creation flexibility.

This option can be added as a product upgrade.