您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E6701I GSM/GPRS Lab Application

產品狀態: 已停產
此產品已停產

此產品之替代產品如下:

主要技術規格

Verify designs meet RF specifications per the 3GPP standards

  • Flexible GSM/GPRS (optional EGPRS) measurements
  • Mobile measurement reports
  • RF measurement support for up to 6 timeslots

Comprehensive call processing and application test capability

  • Class 12 and Class 30-34 signaling and packet data throughput, Class 40-45 signaling
  • Evolved EDGE capability including downlink dual carrier (DLDC) and fast Ack/Nack reporting (FANR)
  • Higher order downlink modulation formats supporting EGPRS2-A including 16QAM and 32QAM
  • Voice services over adaptive multi-user channels on One Slot (VAMOS) support

Extensive functional test capability

  • 2-Cell inter-RAT handovers
  • 2G to LTE inter-RAT handovers. (Requires the Keysight E6621A PXT wireless communications test set for LTE)
  • Services testing such as SMS/MMS

Additional capabilities

  • Audio quality test - Digital audio interface and real-time vocoder 8PSK WB-AMR and AMR RTV. PESQ measurement available with additional Keysight E1999A-301 license
  • Ciphering with E6705A GSM/(E)GPRS encryption functionality
  • Automate real-world “user experience” conditions similar to a real network with the Keysight N5972A interactive functional test software
  • Learn more about application testing, such as A-GPS functional testing, battery drain analysis, fixed mobile convergence, simulating real-world fading, and high-speed data throughput testing. Application Testing with the 8960

敘述

E6701I GSM/GPRS/EGPRS/E-EDGE lab application software (with optional E6704A EGPRS software) used with the industry-standard 8960 Series 10 (E5515C/E) wireless communications test set and provides realistic network emulation and Internet connectivity with real data traffic flows, extensive real-time protocol logging, and analysis tools. When you need E6701I GSM/GPRS/EGPRS/E-EDGE mobile device integration, validation, and regression tools designed specifically for the needs of wireless developers, choose the E6701I lab application. You can also automate the setup of real-world conditions similar to test the user experience on a real network with the N5972A interactive functional test software.

E6701J is the latest release with more enhanced test capabilities for GSM/GPRS/EGPRS/E-EDGE.

相關產業與技術