這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Industry's leading HSPA+ evolution solution
- HSPA+ 42 Mbps / 64QAM downlink using dual carrier and 11 Mbps / 16QAM uplink
- HSPA packet-switched data, 21 Mbps HSDPA / 5.7 Mbps HSUPA
Verify designs meet RF specifications as specified in the 3GPP standards
- Flexible W-CDMA/HSPA/HSPA+ test modes
- UE measurement reports
- RF measurements support up to HSDPA Category 24 devices
- Complete suite of Tx/Rx RF measurements to support 3GPP TS 34.121
Comprehensive call processing and functional test capabilities
- End-to-end IP data, voice or video test / Loopback video test / SMS and MMS test / Simultaneous services
- Continuous packet connectivity (CPC) / Compressed mode operation / Multiple PDP contexts / Data connection via IPv6 and IPv6 router
- W-CDMA–LTE inter-RAT capabilities such as PS handover and CS fall back when coupled with the Keysight E6621A PXT wireless communications test set for LTE
- 2-Cell inter-RAT handovers, 3G-3G soft handovers
Additional capabilities
- Automate real-world “user experience” conditions similar to a real network with the Keysight N5972A interactive functional test software
- Audio quality test: Digital audio interface and real-time vocoder, PESQ measurement available with Keysight E1999A-301
- Learn more about application testing, such as A-GPS functional testing, battery drain analysis, fixed mobile convergence, simulating real-world fading, and high-speed data throughput testing. Application Testing with the 8960
- Ciphering with E6715A W-CDMA/HSPA encryption license
Industry leading W-CDMA/HSPA/HSPA+ one-box network emulator for mobile data analysis, RF, and functional test
The Keysight E6703H lab application software runs on the industry-standard 8960 Series 10 (E5515C/E) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed specifically for the needs of wireless developers. This test solution offers the highest sustained packet-switched data rates, the most 3GPP standards-compliant RF measurements, real-time protocol logging, optional digital fading, and useful analysis tools.
E6703I is the latest release with more enhanced test capabilities for W-CDMA/HSPA+.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型