您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • DC, CV and RF extraction for HiSIM_HV with methods for modeling high-frequency effects for MOS/CMOS
  • Robust, direct extraction procedures used to find best initial values for optimizers thereby removing the need for excessive optimization and tuning steps
  • Flexible, customizable extraction flow
  • Windows-style data visualization, optimization and tuning
  • Shared user interface environment with extraction package products available for other industry standard models including BSIM3, BSIM4, BSIMSOI4, PSP and HiSIM2. The common measurement module enables you to use measurements to extract any of these models

敘述

The W8555EP IC-CAP HiSIM-HV Model Extraction Package provides complete measurement and extraction procedures for DC and CV model parameters. The intuitive, Windows-style user interface enables engineers to quickly produce an accurate model.

The W8560EP IC-CAP Hisim2 and HiSIM_HV Extraction product is also available and includes both the HiSIM2.4 and the HiSIM_HV Model Extraction Packages.

HiSIM_HV, an industry standard HVMOS model, was developed by Hiroshima University in Japan. Earlier compact models, such as the BSIM4, were primarily developed for traditional symmetrical low voltage CMOS devices for digital applications. The HiSIM_HV model was designed for both symmetrical HVMOS and asymmetrical LDMOS devices. Laterally Diffused MOS (LDMOS) devices are used in RF power applications. The HiSIM_HV model includes other typical high voltage effects such as modeling of the drift region resistance, quasi-saturation effects and self-heating.

CMOS Model Extraction Packages