您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

相關軟體產品

  • W8532EP W8532EP IC-CAP Root Models Generator 

    W8532EP IC-CAP Root Models Generator

    Automated modeling procedure for DC and RF 3-terminal applications using interpolative spline fitting of S-parameters and DC data arrays over the device's operating range. Also includes extraction for Root Diode and MOS models.

  • W8532EP W8533EP IC-CAP Angelov-GaN Extraction Package 

    W8533EP IC-CAP Angelov-GaN Extraction Package

    Accurate turn-key measurement and extraction solution for the Angelov-GaN model

  • W8550EP W8550EP IC-CAP PSP Model Extraction Package 

    W8550EP IC-CAP PSP Model Extraction Package

    First complete and commercially available extraction tool to support the latest version of the Compact Modeling Council's (CMC) next generation of standardized CMOS model.

  • W8551EP W8551EP IC-CAP HiSIM Model Extraction Package 

    W8551EP IC-CAP HiSIM Model Extraction Package

    First complete, commercial solution to extract the DC and RF parameters of the HiSIM2.4 model, an advanced, industry standard surface-potential CMOS model.

  • W8553EP W8553EP IC-CAP BSIM3 Model Extraction Package 

    W8553EP IC-CAP BSIM3 Model Extraction Package

    Complete measurement and extraction DC and RF modeling tools for the BSIM3 model.

  • W8554EP W8554EP IC-CAP BSIM4 Model Extraction Package 

    W8554EP IC-CAP BSIM4 Model Extraction Package

    Complete measurement and extraction DC and RF modeling tools for the BSIM4 model.

  • W8555EP W8555EP IC-CAP HiSIM-HV Model Extraction Package 

    W8555EP IC-CAP HiSIM-HV Model Extraction Package

    Complete measurement and extraction DC and RF modeling tools for the HiSIM_HV model.

  • W8560EP W8560EP IC-CAP Hisim2 and HiSIM_HV Extraction 

    W8560EP IC-CAP Hisim2 and HiSIM_HV Extraction

    Complete measurement and extraction DC and RF modeling tools for the HiSIM2 and the HiSIM_HV models.