您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

相關軟體產品

  • W8530EP W8530EP IC-CAP High Frequency FET Models 

    W8530EP IC-CAP High Frequency FET Models

    Includes extractions for several industry standard High Frequency FET compact models: EEFET3, EEHEMT1, Curtice and Statz.

  • W8531ET W8531ET IC-CAP NeuroFET Extraction Package [已停產] 

    W8531ET IC-CAP NeuroFET Extraction Package [已停產]

    Includes measurement and extraction procedures for the measurement-based Keysight NeuroFET model. This model is suitable for FET and HEMT devices.

  • W8532ET W8532ET IC-CAP Root Models Generator 

    W8532ET IC-CAP Root Models Generator

    Automated modeling procedure for DC and RF 3-terminal applications using interpolative spline fitting of S-parameters and DC data arrays over the device's operating range. Also includes extraction for Root Diode and MOS models.

  • W8532ET W8533ET IC-CAP Angelov-GaN Extraction Package 

    W8533ET IC-CAP Angelov-GaN Extraction Package

    Accurate turn-key measurement and extraction solution for the Angelov-GaN model