您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N7615B-R8A Advanced Mobile WiMAX™ Updates for 16800/16900/N5343A, Fixed Perpetual License

產品狀態: 已停產
此產品已停產

此產品沒有替代產品。

主要技術規格

Signal creation

  • Configure signals with features included in the 802.16-2009 (formerly 802.16Rev2) standard
  • Create frequency domain duplex (FDD) and half-duplex FDD (H-FDD) frames
  • Support cyclic delay diversity (CDD) for 2 Tx antennas, new permutation types and STC/MIMO in DL AMC zone (1x6 and 3x2 for non-STC mode, 2x6 for STC mode)
  • Support incremental redundancy HARQ allocations in both downlink and uplink zones (including IR CC and IR CTC)

Use case

  • Verify demodulation and decoding of receiver ASICs and transceivers
  • Perform packet error rate (PER) tests on receivers

Licensing

  • Fixed, perpetual license (Option R8A)
  • Also available as a floating license (Option R9A)

敘述

Option R8A advanced capability option provides more advanced Wave2 features and new capabilities for testing features in the 802.16-2009 (formerly 802.16Rev2) standard such as CDD and FDD/H-FDD frames. Option R8A requires N7615B-R7Z basic mobile WiMAX and N7615B-R89 advanced 802.16 OFDMA options.

For more details on Wave 2 features, see Mobile WiMAX 802.16 Wave 2 Features.

This option can be added as a product upgrade.