您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

TS-3000 智慧型電錶功能測試系統

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

您必須在此基本產品選擇選項才知價格。
E2235A-020 Keysight 82350B GPIB PCI Card
E2235A-021 NI GP-IB PCI Card
E2235A-040 Serial PCI Card with 8-Channel
E2235A-045 Cabling and 32-channel Digital I/O PCI card
E2235A-050 PCI Softing Can Card and Cabling for MacPanel 75 and Express Connect Systems
E2235A-051 PCI Can Plug In Board 16BIT Microcontroller
E2235A-052 PCI Softing Can Card And Titan Cabling
E2235A-055 DIO Card 32 Channel W2500VDC Isolation
E2235B-013 Test Exec SL Rev 7.0 Software License Installed on TS5000 Controller
E2235B-ATO TS-5000 Family Controller Includes Core 2 Duo 3.0GHz Processor, 2048Mb RAM, DVD-RW, Keyboard, Mouse
E2235C-709 Interface Card PCIE X8 40Gbps 3.3V 114.3mm-LG 55.88mm-HT
E2236B-003 MS Windows 7 Pro 32-Bit with NI I/O Libraries
E2236B-004 MS Windows 7 Pro 32-Bit with Keysight I/O Libraries
E2236B-005 MS Windows 7 Pro with Keysight I/O Libraries and RAID-1 configuration
E2236B-006 MS Windows 7 Pro with NI I/O Libraries and RAID-1 configuration
E2236B-007 MS Windows 7 Pro with Keysight I/O Libraries and SSD RAID-1 configuration
E2236B-803 Continental - MS Windows XP Pro for Embedded Systems (FES) with Basic GUI
E6249A-005 8-channel Serial Port expander with unterminated 8-connector cable
E6249A-012 Standalone LCD Display
E6249A-014 Industrial Grade LCD Display 17 Inch w Rackmount Kit w/o BNCs
E6249A-015 Serial Port Titan cable kit for 8-channel
E6249A-016 Industrial Grade LCD Display 17 Inch w Rackmount Kit
E6249A-017 Industrial Grade LCD Display 17 Inch w Rackmount Kit and EMO switch
E8781A-E10 GPIB Cable 1m; 10833A
E8781A-E11 GPIB Cable 0.5m; 10833D
E8781A-E16 GPIB Cable 2M, 10833B

向是德洽詢有關選項價格。