Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
- Easy-to-use high-performance adapter
- Enables wide bandwidth probing with the 86100 Infiniium DCA
- For use with the Keysight 1130/31/32/34A, 1156/7/8A and 1168/9A active probes.
Waveform analysis of high-speed electrical circuits is made easier and significantly more accurate with the Keysight InfiniiMax 1130 series of high-performance active probes. These probes, along with the Keysight 115X probe family can now be used with the 86100 Infiniium digital communications analyzer (DCA) series of wide-bandwidth sampling oscilloscopes.
The N1022B probe adapter provides power, identification/calibration, and a high-integrity signal path between the DCA plug-in module and the probe. The output/interface end of the probe amplifier section attaches to one side of the adapter. The other side of the probe adapter is an instrumentation grade 3.5 mm connector that attaches to the bulkhead male connector of the electrical channel on the oscilloscope plug-in module. For bias and identification, an interface cable from the probe adapter attaches to the probe power port of the oscilloscope plug-in. The N1022B is directly compatible with any of the 861XX, 8348X, and 5475X DCA plug-in modules with electrical channel bandwidths of 20 GHz or less and a 3.5 mm connector.