您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 187,173

一般配置  

一般配置

M9036A PXIe Embedded Controller: Dual Core, 4GB RAM, 160 SSD, 4 GB/s

  • M9036A-CD1 Software and Product Information on CD
  • M9036A-WE6 Windows Embedded Standard 7 (64 bit)
  • M9036A-M08 Memory, 8GB
  • Return to Keysight Warranty - 3 years

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

配置

M9036A-M04 Memory, 4GB Standard
M9036A-M08 Memory, 8GB
M9036A-W16 Windows 10 IoT Enterprise LTSB (64-bit)
M9036A-WE3 Windows Embedded Standard 7 (32 bit)
M9036A-WE6 Windows Embedded Standard 7 (64 bit)
N6171A
MATLAB Software 

MATLAB Software

N6171A
  • Create arbitrary waveforms
  • Customize measurement/data analysis routines, instrument applications/test systems
  • Automate measurements, signal generation, report generation
  • Available directly from Keysight with purchase of compatible instrument
N6171A-M01
MATLAB-Basic Package, individual license - node-locked 

MATLAB-Basic Package, individual license - node-locked

N6171A-M01
  • Basic configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
N6171A-M02
MATLAB-Standard Package, individual license - node-locked 

MATLAB-Standard Package, individual license - node-locked

N6171A-M02
  • Standard MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • DSP System Toolbox
  • Signal Processing Toolbox
N6171A-M03
MATLAB-Advanced Package, individual license - node-locked 

MATLAB-Advanced Package, individual license - node-locked

N6171A-M03
  • Advanced MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • Signal Processing Toolbox
  • DSP System Toolbox
  • RF Toolbox
Y1206A
USB Keyboard and Optical Mouse 

USB Keyboard and Optical Mouse

Y1206A
The Y1206A includes both a USB keyboard and USB mouse. The mouse has an optical pickup. The Keyboard and mouse is intended to be used with PXIe and AXIe Embedded Controllers
Y1207B Spare SSD with WES 7/32 bit/160GB (M9036A)
Y1208B Spare SSD with WES 7/64 bit/160GB (M9036A)
Y1208C Spare SSD Win 10/64 bit/240GB (M9036A)

向是德洽詢有關選項價格。

R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only

向是德洽詢有關選項價格。

相關軟體產品

  • IO Libraries Suite Logo - Agilent IO 程式庫套件 

    IO 程式庫套件

    • 儀器與 PC 可以輕鬆連接
    • 與使用 GPIB、RS-232、LAN、PXI、AXIe 和 USB 介面的大部分儀器相容
    • 支援儀器通訊,適用於各種應用軟體發展環境

相關產業與技術