您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N7600B-R89 Advanced W-CDMA/HSPA+ R10 for 16800/16900/N5343A, Fixed Perpetual License

產品狀態: 已停產
此產品已停產

此產品沒有替代產品。

主要技術規格

Signal creation

  • Configure predefined configurations for uplink RMC, FRC and downlink RMC, HSET
  • Transport layer coding for UL transport channels DCH, E-DCH and RACH, and DL transport channels including DPCH, FACH and PCH
  • Supports HSPA+ features such as flexible DTX patterns for CPC simulation, and UL feedback information on HS-DPCCH for DL MIMO + 4-cell
  • Automatic or custom control of BCH message contents, HS-SCCH and HS-PDSCH, including HARQ process support, DL compressed mode, CPC and DC+MIMO

Use case

  • Perform receiver characteristics and performance tests

Licensing 

  • Fixed, perpetual license (Option R89)
  • Also available as a floating license (Option R99)

敘述

Option R89 simplifies the creation of physical layer and transport layer channel coded signals. It is ideally suited for base station receiver conformance test per the 3GPP TS 25.141 release 10 standard. For user equipment receiver testing, N7600B-R89 provides flexible transport channel coding, compressed mode, CPC, and DC+MIMO. Additionally, BCH message content can be automatically generated by the software and populated into the waveform.

This option can be added as a product upgrade.