您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N6783A-BAT Battery Charge/Discharge Module, 0 to 8V/-2A to 3A, 24W

售貨廠商:

基本配套價格 NT$ 54,320

一般配置  

一般配置

N6783A DC Power Module, 2-Quadrant

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • N6783A-BAT Battery Charge/Discharge Module, 0 to 8V / -2 to 3A, 24W

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Output Ratings

• Voltage: 8 V
• Current: -2 A to +3 A
• Power: 24 W

Programming Accuracy (at 23ºC ±5ºC)

• Voltage: 0.1% + 10 mV
• Positive Current: 0.1% + 1.8 mA
• Negative Current @ -2 A: 0.2% + 1.8 mA

Measurement Accuracy (at 23ºC ±5ºC)

• Voltage: 0.05% + 5 mV
• Current high range: 0.1% + 600 µA
• Current low range (≤ 150 mA): 0.1% + 75 µA

敘述

The Keysight N6783A-BAT Battery Charge/Discharge Module is a basic, 2-quadrant module designed to be used by battery-powered (mobile) device designers. During the research and development of a mobile device it is necessary to properly validate the battery that will be used in the final design, especially if the design calls for the battery to be permanently installed. Battery validation requires charging and discharging the battery while making measurements of voltage and current to ensure it meets its specifications and will operate in the device as expected. The N6783A-BAT’s 2-quadrant operation allows it to act as a power supply to charge the battery or as an electronic load to discharge the battery. Its built-in, digitizing measurement system allows accurate measurements over the short and long-term. When used in the N6705B DC Power Analyzer mainframe along with the 14585A Control and Analysis software, short- and long-term measurements for battery validation are made easy.

The N6783A-BAT can also be used to condition batteries for test in mobile devices by charging or discharging the battery to a specific level in order to see how the device performs under specific conditions. This allows R&D engineers to understand real-world operation of their designs during different levels of charge.

The N6783A-BAT can be used for battery charge/discharge only. For advanced battery drain analysis and battery emulation use the N6781A 2-Quadrant SMU for Battery Drain Analysis.

Overview of this modular system