您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

1CP001A Rackmount Flange and Handle Kit 88.1mm H (2U) - Two Brackets and Front Handles

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Rackmounting hardware with handles designed to securely integrate Keysight products into EIA-RETMA standard 19-inch (487 mm) rack enclosures.

  • Factory-designed to specifically fit Keysight instrument frames and chassis hardware
  • Includes robust handles useful to lift or maneuver your Keysight asset
  • Versions available to mount full-rack instruments as well as half-rack and narrower Keysight products
  • All required mounting hardware included under a single order number
  • Cross-reference maps existing product accessory options to corresponding new rackmount with handles accessory products

Ordering a rackmount including handles accessory was never easier. New rackmount including handles products covering over 350 Keysight products are easy to identify and quickly delivered through distributors or direct sales.

  • Hardware accessories targeted for customers wishing to apply handles and mount Keysight products into rack enclosures
  • Supports customers reconfiguring their use of Keysight instruments from bench top to rackmounted

敘述

Rackmount flange and handle kit 88.1mm H (2U) - two brackets and front handles. This product can serve as a direct replacement for part 5062-3975. This product includes 2 handles, 2 flanges, metric fasteners, mounting screws.

Flanges secure the instrument to the front mounting column of the rack. This product uses the Keysight System II Plus color scheme.

All Keysight flange kits attach to the instrument using pre-existing holes in the instrument case.

This kit includes both flanges and handles. Instrument rackmount kits alone are not designed to support the full weight of most instruments and may deform or break. Rails and slides are available to support the rear of the instrument.