您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

U2942A Parametric Measurement Manager Pro

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

主要技術規格

  • Intuitive GUI that is easy to configure and simplifies testing.
  • User-defined test profiles, and predefined test profiles for diode, bipolar junction transistors and field effect transistors.
  • Automatic test sequencing for parametric analysis.
  • Get I-V curve for discrete component devices in minutes, without the needs on programming.

敘述

If you are looking for a basic yet complete IV curve tracer solution for component devices, then the new Keysight U2942A Parametric Measurement Manager Pro (PMM Pro) is up to the task. The software works with the U2722A/U2723A USB modular source measure unit to analyze discrete semiconductor without the user needing to write a single line of programming code.

Keysight PMM Pro controls the U2722A/U2723A USB modular source measure unit to take parametric measurements, such as voltage or current, of diodes, bipolar junction transistors and field effect transistors. The software then plots, displays and logs the results in the form of IV curve.

View the demo to draw the I-V curve for diode.

View the demo to draw the I-V curve for Bi-polar junction transistor

View the demo to draw the I-V curve for Field effect transistor

Product Status: : U2722P begins discontinuance announcement on June 1, 2013. The last day to order is November 30, 2013.

You may order the U2722A USB modular source measure unit and download the FREE Parametric Measurement Manager Pro software online. Download the FREE Parametric Measurement Manager Pro software today.