您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 10,957

一般配置  

一般配置

53146A Soft carrying case for 5314X microwave counters

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Overall dimensions: 8.5" L x 12" W x 16" H
  • Weight: 2 lbs

敘述

The Keysight 53146A is a soft carrying case for 5314xA microwave frequency counters. This case designed for easy portability has black vinyl handles and a permanently attached shoulder strap. It includes an opening for power cord access so the counter can remain inside the case while still in use. Pouch for documentation and accessories.