您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

U3035P Distribution Networks for PSG Signal Generators

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

配置

您必須在此基本產品選擇選項才知價格。
U3035P-022
Distribution Network- 2 Source, 250 MHz to MAX freq of the PSG 

Distribution Network- 2 Source, 250 MHz to MAX freq of the PSG

U3035P-022
  • Enables 2 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 MHz to 67 GHz
U3035P-024
Distribution Network- 2 Source, 250 KHz to MAX PSG freq with internal 400 MHz 

Distribution Network- 2 Source, 250 KHz to MAX PSG freq with internal 400 MHz

U3035P-024
  • Enables 2 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 kHz to 67 GHz
  • Built-in baseband clock source
U3035P-042
Distribution Network- 4 Source, 250 MHz to MAX PSG freq 

Distribution Network- 4 Source, 250 MHz to MAX PSG freq

U3035P-042
  • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • 2 frequency bands with range from 250 MHz to 67 GHz
U3035P-043
Distribution Network- 4 Source, 250 KHz to MAX PSG freq w/o internal 400 MHz 

Distribution Network- 4 Source, 250 KHz to MAX PSG freq w/o internal 400 MHz

U3035P-043
  • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • 3 frequency bands with range from 250 MHz to 67 GHz
U3035P-044
Distribution Network- 4 Source, 250 KHz to MAX PSG freq with internal 400 MHz 

Distribution Network- 4 Source, 250 KHz to MAX PSG freq with internal 400 MHz

U3035P-044
  • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 kHz to 67 GHz
  • Built-in baseband clock source
U3035P-082
Distribution Network- 8 Source, 250 MHz to MAX PSG freq 

Distribution Network- 8 Source, 250 MHz to MAX PSG freq

U3035P-082
  • Enables 8 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 MHz to 67 GHz
U3035P-084
Distribution Network- 8 Source, 250 KHz to MAX PSG freq with internal 400 MHz 

Distribution Network- 8 Source, 250 KHz to MAX PSG freq with internal 400 MHz

U3035P-084
  • Enables 8 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 MHz to 67 GHz
  • Built-in baseband clock source
U3035P-16A
分散式網路,16 個信號源,250 kHz 到 250 MHz,10 MHz 參考信號 

分散式網路,16 個信號源,250 kHz 到 250 MHz,10 MHz 參考信號

U3035P-16A
Keysight U3035P 選項 16A 為多達 16 台是德 PSG 信號產生器提供主要參考信號,使其能夠以相位鎖定和同調模式,在 250 kHz 到 250 MHz 之間的共通頻率下運作。此選項提供內建的 10 MHz 振盪器。
U3035P-1CM 3.5 Rack Mount Kit for Installaion without Handles
U3035P-1CN 3.5 Front Handle Kit
U3035P-1CP 3.5 Rack Mount Kit for Installation with Handles
U3035P-2CM 7.0 Rack Mount Kit for Installaion without Handles
U3035P-2CN 7.0 Front Handle Kit
U3035P-2CP 7.0 Rack Mount Kit for Installation with Handles
U3035P-501 RF Cable - 1 meter
U3035P-502 RF Cable - 2 meter
U3035P-503 RF Cable - 3 meter
1CM013A
Rackmount Flange Kit 177.0mm H (4U) - Two Flange Brackets 

Rackmount Flange Kit 177.0mm H (4U) - Two Flange Brackets

1CM013A
Two flange brackets

向是德洽詢有關選項價格。

相關軟體產品

  • No image available Signal Studio 軟體  

    Signal Studio 軟體

    • 信號產生軟體具備波形播放和即時信號產生功能
    • 針對持續演進無線系統之各種應用執行元件和接收器測試
    • 可擴充的功能和效能
       

相關產品與解決方案

  • No image available PSG 信號產生器分散網路  

    PSG 信號產生器分散網路

    • 讓多個 PSG 能夠在公共頻率上以鎖相和同調模式運作
    • 藉由使用內部與外部基頻產生器,您可控制並調整每個信號源的相位
       

  • No image available 函數產生器 / 任意波形產生器 

    函數產生器 / 任意波形產生器

    函數產生器和任意波形產生器,10、15、20、30、80 和 500 MHz...