Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Fast switch between all major 2G/3G wireless formats
The majority of cellular devices being developed support multiple technologies, such as GSM/(E)GPRS and W-CDMA/HSPA, cdma2000 and 1xEV-DO, with some "world phones" crossing between these two systems as well! The E6785F Fast Switching Lab Application allows you to quickly move between all major 2G/3G formats.
- Wireless formats supported: GSM, GPRS, EGPRS, E-EDGE, W-CDMA, HSDPA, HSUPA, HSPA+, cdma2000, 1xEV-DO.
- Provides fast switching between the following lab applications when they are licensed and installed on your test set:
· E6701H
· E6704A
· E6703G
· E6702D
· E6706D
For more information on the above products click the related products tab
This product is being discontinued, with a last order date of June 30, 2012. This product is being replaced by the E6785H (see the Related Products tab under Options & Accessories for more information).
NOTE: To fast switch between the wireless formats listed above, you must have the corresponding lab application licensed and installed on your test set.