您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E6785G Fast Switching Lab Application

產品狀態: 已停產
此產品已停產

此產品之替代產品如下:

敘述

Fast switch between all major 2G/3G wireless formats

The majority of cellular devices being developed support multiple technologies, such as GSM/(E)GPRS and W-CDMA/HSPA, cdma2000 and 1xEV-DO, with some "world phones" crossing between these two systems as well! The E6785F Fast Switching Lab Application allows you to quickly move between all major 2G/3G formats.

  • Wireless formats supported: GSM, GPRS, EGPRS, E-EDGE, W-CDMA, HSDPA, HSUPA, HSPA+, cdma2000, 1xEV-DO.
  • Provides fast switching between the following lab applications when they are licensed and installed on your test set:
    · E6701H
    · E6704A
    · E6703G
    · E6702D
    · E6706D

For more information on the above products click the related products tab

This product is being discontinued, with a last order date of June 30, 2012. This product is being replaced by the E6785H (see the Related Products tab under Options & Accessories for more information).

NOTE: To fast switch between the wireless formats listed above, you must have the corresponding lab application licensed and installed on your test set.