您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

High Power Configuration (Option H85)

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

Option H85 is a special configuration of the PNA-X network analyzers, configured for high-power measurements. For low to medium power amplifier measurements, options 219 or 419 are recommended. Options 219 or 419 add source attenuators and bias tees to the network analyzer. However, bias tees limit the maximum test port input power to +30 dBm. So to meet the requirements of high power measurements, a special option has been created, option H85. H85 removes the bias tees between the source attenuators and the test port couplers. This extends the maximum port input power +43 dBm.

In order to purchase option H85, order the special model N524xAS instead of N524xA.

Maximum frequency 2-port configuration 4-port configuration
13.5 GHz N5241AS
N5241A-200
N5241AS-H85
N5241AS-285
N5241AS
N5241A-400
N5241AS-H85
N5241AS-485
26.5 GHz N5242AS
N5242A-200
N5242AS-H85
N5242AS-285
N5242AS
N5242A-400
N5242AS-H85
N5242AS-485
40 GHz  N5244AS
N5244A-200 
N5244AS-H85
N5244AS-285
N5244AS
N5244A-400 
N5244AS-H85
N5244AS-485
50 GHz N5245AS
N5245A-200 
N5245AS-H85
N5245AS-285
N5245AS
N5245A-400 
N5245AS-H85
N5245AS-485

For the 2-port configurations, the following options cannot be ordered: 219, 419, 423, 460, 510, 514, 518, 520

For the 4-port configurations, option 080 is recommended.

For the 4-port configurations, the following options cannot be ordered: 219, 224, 419