您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

ICT Max and Flex System Uptime Support Agreement for i3070 Series 5

售貨廠商:

敘述

Introducing the revolutionary ICT Max and Flex support offerings from Keysight for your i3070 Series 5 in-circuit test (ICT) systems. Now you have the choice to select from a range of solutions for supporting your i3070 system, or have the flexibility to customize your support needs. These new support offerings also provide PC obsolesce protection and calibration license.

ICT Max provides complete peace of mind at the best value. It comes as a single bundled support agreement that is warranty-like; covering everything from remote phone support, spare parts replenishment including consumables, onsite calibration service, to software update subscription. All you need is to specify the type of support service level, either onsite or cooperative.

ICT Flex provides the framework for customizing a support solution that meets your needs. For instance, it can be a ‘just enough’ support agreement, or one that covers non-standard support deliverables. The ultimate goal is to minimize your downtime by providing you the right type of support solutions that meet your needs.

ICT Flex support allows you to pick and choose the coverage you require:

  1. Hardware support for test head, including obsolesce protection for PC controller
  2. Options for Limited or Unlimited part replenishment for the module cards
  3. Options for Standard, or Upgrade support, or extended post end-of-support (EOS)
  4. Options for onsite system calibration service or ASRU calibration service
  5. Option for system software update subscription
  6. Option to include Consumables and Accessories replacement

For detailed comparison of available support options, please refer to the website on https://www.keysight.com/find/supportoptions

To learn more, request additional support information.