您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9073A-1FP W-CDMA Measurement Application, Fixed Perpetual License

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Downlink and uplink

  • Auto-detection and analysis of W-CDMA channels and signals
  • EVM, peak code domain error, frequency error, code domain power plus more
  • Channel power, single- and multi-carrier ACP, SEM, spurious emissions, CCDF plus more
  • Compressed mode synchronization and analysis

Downlink

  • Preset for test models 1 through 4
  • STTD diversity antenna analysis; time alignment error in Tx diversity measurement result
  • Multiple synchronization methods including CPICH, SCH, symbol based, antenna-2 CPICH in STTD, SCH Antenna-1 or 2 in TSTD

Uplink

  • Power control and UE phase discontinuity measurements
  • PRACH power and slot power measurements
  • Multiple synchronization methods including PRACH message and DPCCH

Other features

  • License key upgradable
  • Transportable license available (Option 1TP)
  • SCPI remote user interface

敘述

Option 1FP allows the W-CDMA application to run in the analyzer.