您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N1010AT-200 Enhanced Jitter Analysis Software for PC

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Jitter Mode provides automated jitter decomposition into:

  • Total Jitter (TJ) – user adjustable BER probability
  • Random Jitter (RJ)
  • Deterministic Jitter (DJ) with additional decomposition into Periodic Jitter (PJ), Data Dependent Jitter (DDJ), Duty Cycle Distortion (DCD), and Intersymbol Interference (ISI)
  • Periodic Jitter Frequency Identification: Analysis and identification of PJ into Sub-Rate Jitter (SRJ) and Asynchronous PJ frequency components

Quickly and accurately analyze a wide variety of signals and applications:

  • Optical and Electrical signals
  • Data rate coverage from 100Mb/s to over 40Gb/s
  • Analyzes signals from all types of standards including: Fibre Channel, IEEE 802.3 Gigabit Ethernet, SONET/SDH, PCI Express, FBD, SATA, SAS, Infiniband and others
  • Easy setup and fast results: ONE button touch initiates automated signal detection, precision measurements, and comprehensive results reported in ~7 seconds (example using PRBS7 pattern)

N1010AT-200 will provide:

  • One node-locked license for use on your PC
  • Jitter Mode capabilities for any 86100C or 86100D when connected via LAN
  • Jitter Mode capabilities on saved waveforms or simulated signals when in Offline mode

敘述

The industry's most accurate jitter analyzer measures subcomponent jitter sources with one-button ease of use.

As data rates increase in both electrical and optical applications, jitter is an ever increasing measurement challenge. Decomposition of jitter into its constituent components is becoming more critical. It provides critical insight for jitter budgeting and performance optimization in device and system designs. Many communications standards require jitter decomposition for compliance. Traditionally, techniques for separation of jitter have been complex and often difficult to configure, and availability of instruments for separation of jitter becomes limited as data rates increase.

N1010AT-200 Enhanced Jitter Analysis Software for PC (Jitter Mode) provides simple, one button setup and execution of jitter analysis. It decomposes jitter into its constituent components and presents jitter data in various insightful displays. Combined with N1010AT-300 Advanced Amplitude Analysis, you can further analyze a signal’s ONE and ZERO levels, decomposing amplitude impairments into random (noise) and deterministic interference just like it does for jitter (timing) impairments using N1010AT-200.

N1010AT-200 is a node-locked license for an individual computer. Option 200 Jitter Mode operates with any DCA measurement module and covers all data rates, removing the traditional data rate limitations found with other jitter analyzers. Order N1010AT-200 with the purchase of N1010A FlexDCA Remote Access Software, or order an N1010AU-200 upgrade license if you already have N1010A FlexDCA installed on your PC.

Increase your knowledge in all things 'Jitter'! Be a Jitter Master!

86100D in jitter mode