您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

86100D-200
Enhanced Jitter Analysis Software, Fixed Perpetual License 

Enhanced Jitter Analysis Software, Fixed Perpetual License

86100D-200
精確的抖動分析,包括將抖動分解為其組成元件,隨著資料傳輸速率變快,這點非常重要
86100D-061 MATLAB - Basic Digital Analysis Package, Fixed Perpetual License
86100D-062 MATLAB - Standard Digital Analysis Package, Fixed Perpetual License
86100D-090 Removable hard drive
86100D-092 Internal hard drive (default option)
86100D-201
Advanced Waveform Analysis Software, Fixed Perpetual License 

Advanced Waveform Analysis Software, Fixed Perpetual License

86100D-201
Keysight 86100D-201 先進波形分析軟體是一款針對 86100D DCA-X 設計的軟體選項,可產生超深度記憶體波形檔、支援即時 MATLAB 分析,並整合內建的線性前饋等化器 (LFE)。
86100D-202
Enhanced Impedance and S-parameter Software, Fixed Perpetual License 

Enhanced Impedance and S-parameter Software, Fixed Perpetual License

86100D-202
86100D-202 software provides real-time S-Parameter measurements at the touch of ONE button
86100D-300
Advanced Amplitude Analysis/Rin/Q-Factor, Fixed Perpetual License 

Advanced Amplitude Analysis/Rin/Q-Factor, Fixed Perpetual License

86100D-300
86100D-300 Advanced Amplitude Analysis/RIN/Q-factor software extends Jitter Mode into the amplitude domain and helps you to quickly determine the root cause for eye closure. Relative Intensity Noise (RIN), RIN-OMA, and Q-factor are also reported.
86100D-401 Advanced Eye Analysis Software, Fixed Perpetual License
86100D-500
Productivity Package, Fixed Perpetual License 

Productivity Package, Fixed Perpetual License

86100D-500

Improve the speed, accuracy, and efficiency of eye diagram analysis using the option 500 productivity package

86100D-9FP
PAM-N Analysis SW, Fixed Perpetual License 

PAM-N Analysis SW, Fixed Perpetual License

86100D-9FP
  • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
  • Electrical and optical signals
  • Eye width, eye height, eye skew
  • Level amplitude, level noise, level skew
  • Linearity measurements and more
     
86100D-AFP Module slot filler panel
86100D-AX4 Rack mount kit without handles
86100D-AXE Rack mount kit with handles
86100D-BFP Automatic Fixture Removal in TDR Mode, Fixed Perpetual License
86100D-ETR Enhanced trigger, 13 GHz BW, pattern and module trigger
86100D-GPI GPIB Card Interface - Installed
86100D-GPN No GPIB Card Interface
86100D-PTB Internal Precision Timebase
86100D-SIM
InfiniiSim-DCA Waveform Transformation SW, Fixed Perpetual License 

InfiniiSim-DCA Waveform Transformation SW, Fixed Perpetual License

86100D-SIM
InfiniiSim-DCA for the 86100 Series DCA wide-bandwidth oscilloscope offers de-embedding, embedding and virtual probing capabilities that help engineers characterize high-speed digital designs more thoroughly and with improved margins.
86100D-STR Standard trigger 3.2 GHz BW (default option)
86100D-TFP IEEE TDECQ analysis, fixed perpetual license
86100D-UK6 Commercial calibration certificate with test data
86100DT-200 Enhanced Jitter Analysis, Transportable License
86100DT-201 Advanced Waveform Analysis, Transportable License
86100DT-202 Enhanced Impedance and S-parameter Software, Transportable License
86100DT-300 Advanced Amplitude Analysis/RIN/Q-Factor , Transportable License
86100DT-401 Advanced Eye Analysis, Transportable License
86100DT-500 Productivity Package, Transportable License
86100DT-9TP PAM-N Analysis SW, Transportable Perpetual License
86100DT-BTP Automatic Fixture Removal in TDR Mode, Transportable License
86100DT-ETP Flex Eye - Independent Channel Acquisition and Control, Transportable License
86100DT-SIM InfiniiSim-DCA Waveform Transformation SW, Transportable License
86100DT-TTP IEEE TDECQ analysis, transportable perpetual license

向是德洽詢有關選項價格。

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only

向是德洽詢有關選項價格。

相關軟體產品

  • Advanced waveform analysis software 86100D-201 先進波形分析軟體 

    86100D-201 先進波形分析軟體

    Keysight 86100D-201 先進波形分析軟體是一款針對 86100D DCA-X 設計的軟體選項,可產生超深度記憶體波形檔、支援即時 MATLAB 分析,並整合內建的線性前饋等化器 (LFE)。

  • Enhanced Impedance and S-Parameter Software 86100D-202 Enhanced Impedance and S-Parameter Software 

    86100D-202 Enhanced Impedance and S-Parameter Software

    86100D-202 software provides real-time S-Parameter measurements at the touch of ONE button

  • Advanced Amplitude Analysis/RIN/Q-Factor 86100D-300 Advanced Amplitude Analysis/RIN/Q-Factor 

    86100D-300 Advanced Amplitude Analysis/RIN/Q-Factor

    86100D-300 Advanced Amplitude Analysis/RIN/Q-factor software extends Jitter Mode into the amplitude domain and helps you to quickly determine the root cause for eye closure. Relative Intensity Noise (RIN), RIN-OMA, and Q-factor are also reported.

  • InfiniiSim for the 86100D Series 86100D-SIM InfiniiSim-DCA Waveform Transformation Toolset 

    86100D-SIM InfiniiSim-DCA Waveform Transformation Toolset

    InfiniiSim-DCA for the 86100 Series DCA wide-bandwidth oscilloscope offers de-embedding, embedding and virtual probing capabilities that help engineers characterize high-speed digital designs more thoroughly and with improved margins.

相關產品與解決方案

  • No image available 86100D Infiniium DCA-X 寬頻示波器主機 

    86100D Infiniium DCA-X 寬頻示波器主機

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D-9FP 適用於 86100D DCA-X 示波器的 PAM-N 分析軟體 

    86100D-9FP 適用於 86100D DCA-X 示波器的 PAM-N 分析軟體

    • 對脈衝振幅調變(PAM-4)信號進行完整分析
    • 電氣和光學信號
    • 眼圖寬度、高度和不對稱度
    • 位準振幅、雜訊和不對稱度
    • 線性度量測等