Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Probes and Probe Accessories
- N5477A Sampling Scope Adapter
N5477A Sampling Scope Adapter
Probe up to 30 GHz with the Infiniium 86100 DCA modules by connecting them to the InfiniiMax III probing system
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- Up to 30 GHz
The N5477A sampling scope adapter makes the InfiniiMax III probing system fully compatible with the Infiniium 86100 DCA sampling scope family. With the N5477A, the DCA modules have 30 GHz of probing, increasing their performance and flexibility.
Previously the 86100 DCA wideband sampling oscilloscope was limited to 13 GHz of probing, but with the N5477A sampling scope adapter and the InfiniiMax III probe, the 86100 DCA can now probe up to 30 GHz.
The N5477A can also be used to connect the InfiniiMax III probe to generic 50 Ω test equipment such as a spectrum analyzer as long as the 1143A power supply and 5062-1247 NMD male-to-3.5mm female adapter are used.
The N5477A connects directly to 3.5 mm male bulkheads, such as the trigger input on the 86100 Series mainframes or the electrical channels of the 86112A, 86105C, 86105D-141, 86108B-LBW and other modules. It can also be used with 2.4 mm male bulkheads found on modules like the 86105D-281, 86108B-HBW or 86117A by adding the 85130-60010 2.4 mm (f) to 3.5 mm (m) NMD adapter (sold separately). For further details download the Technical Overview of the N1027A Oscilloscope Accessories.
Interested in a N5477A?
Featured Resources for N5477A Sampling Scope Adapter
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility