您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N5439A InfiniiMax III ZIF probe head

售貨廠商:

基本配套價格 NT$ 114,159

一般配置  

一般配置

N5439A InfiniiMax III ZIF probe head

  • R-51B-001-Z Return to Keysight Warranty - 3 years

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Bandwidth:

  • 28 GHz (typical)
  • Tr = 20.9 psec (10%-90%, probe only with N2803A)

Input Impedance

  • C diff = 32 fF, C se = 48 fF
  • R diff = 100 kΩ, R se = 50 kΩ

Input Voltage Range

  • 1.6 Vpp. ±0.8 V(HD2&3, <-38dB), 2.5 Vpp, ±1.25 V (HD2&3 <-34dB) (with N5440A 450 Ω ZIF tip)*
  • 0.8 Vpp. ±0.4 V(HD2&3, <-38dB), 1.6 Vpp, ±0.8 V (HD2&3 <-34dB) (with N5447A 200 Ω ZIF tip)*

Note: HD (Harmonic distortion) <-38 dB is standard; < -34dB wider input range with slightly increased distortion

敘述

The N5439A ZIF probe head provides 28 GHz bandwidth in an economical replaceable tip form factor. Because of their extremely low loading, the ZIF tips can be left on the DUT as the probe head is moved from one probing site to the next. Order N5440A (450 Ω ceramic), N5447A (200 Ω ceramic) or the new N2838A (450 Ω PC board) for a set of 5 ZIF tips with plastic sporks to aid in soldering the tips to your DUT. The N2838A PC board ZIF tip increased the robustness of the ZIP tip significantly while maintaining the bandwidth performance up to 25 GHz when used in conjunction with the N2803A and N5439A. The N5439A does not include any ZIF probe tips. Variable spacing is from 5 mil – 80 mil (or 0.127 mm – 2 mm). For hands-free operation, use the N2787A 3D probe positioner. It is compatible with all InfiniiMax III probe amplifiers.