您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N4866A PCI Express High Speed Interconnect

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

主要技術規格

  • Up 96 MB/sec transfer rate
  • As low as 1.4 microsecond latency

敘述

The Keysight DSO/DSA90000 Series allows the longest high bandwidth time capture of any oscilloscope on the market. When this capability is combined with the PCI Express® high-speed interconnect card, it allows engineers a capture and analysis up to 4x faster than anything previously available.

The Keysight N4866A PCI Express High Speed Interconnect is compatible with Keysight 90000 Series oscilloscopes purchased after December 2009 with operating software revision 1.1 or higher.

Features

  • One PCIe PC host card, one scope host card and one riser card
  • Fiber optic cabling up to 10 meters

PCI Express is a registered trademark of PCI-SIG