您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N5445A InfiniiMax III browser head

售貨廠商:

基本配套價格 NT$ 111,437

一般配置  

一般配置

N5445A InfiniiMax III Browser Probe Head

  • R-51B-001-Z Return to Keysight Warranty - 3 years

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Bandwidth:

  • 30 GHz (typical)
  • 28 GHz (warranted)
  • Tr = 16.2 psec (10%-90%, probe only with N2803A)

Connectivity:

  • Z-axis compliance
  • Variable span of leads from 20 mil – 125 mil (0.5 mm – 3.1 mm) controlled easily by a thumb wheel on the probe
  • Integrated LED lighting at the tip illuminates the probe area for better visibility

敘述

The N5445A InfiniiMax III browser (30 GHz) is the best choice for general-purpose trouble shooting of differential signals with z-axis compliance and variable spacing from 20 mil – 125 mil. The span between the signal tips is easily adjusted with a thumb wheel on the browser. Integrated LED lighting at the tip illuminates the probing area of interest for better visibility. Compatible with all InfiniiMax III probe amplifiers.