您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 418,426

一般配置  

一般配置

81950A Tunable Laser Source Module for LMS

  • Return to Keysight Warranty - 3 years
  • 81000NI Connector interface, connector type FC - narrow key way
    • R-51B-001-C Return to Keysight Warranty - 1 year

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Seamless wavelength coverage: the new options 3xx remove the wavelength gap between the C-band and L-band channels
  • Adjustable-to-any-wavelength grid (ITU-T 100 GHz, 50 GHz, 25 GHz, and arbitrary grids)
  • Narrow linewidth less than 100 kHz and offset-grid tuning greater than ±6 GHz ideally suited for coherent mixing applications and new complex modulation formats
  • Up to +15 dBm output power, with 6 dB power adjustment range
  • Equipped with Panda polarization maintaining fiber

敘述

The Keysight Technologies 81950A compact tunable laser source is step-tunable for setting channel frequencies within any grid in the C- or L-band. With high output power up to +15 dBm, narrow linewidth of 100 kHz, and offset grid fine-tuning capability, the 81950A is a universal source for realistic loading of the latest transmission systems. It is available with C-band or L-band wavelength coverage. The 81950A can reach any wavelength point within its specified wavelength range just like all other Keysight tunable lasers. In this mode, code compatibility with existing test setups based on Keysight's range of full-size and compact tunable lasers is a great asset. In system loading applications, it may be preferable to grid-tune the laser like system transmitters, simply by changing the channel index. The channel grid is adjustable to standard ITU-T grid spacing like 50 GHz, and to arbitrary grids. Likewise, the zero frequency (base channel) of the chosen grid is adjustable. A 12 GHz fine-tuning range allows de-tuning the frequency.