您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Z2090B-033 Power and Data Bus Test System

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Multiple channels RS422 protocol bus
  • Multiple channels IEEE 1553 protocol bus
  • Built in Command and Telemetry Processor
  • Optional BERT capability

敘述

The Power and Data Bus System consists of hardware to provide command and telemetry signals, bit error rate testing, DC power interface, data storage and standard RS422 and IEEE 1553 signal interfaces for satellite panel and unit testing.

The PDTS is a platform product with basic capability. It is designed to allow Keysight’s AD Systems team to modify it for specific customer applications if required.