您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

E5061B-010
Time domain/fault location analysis 

Time domain/fault location analysis

E5061B-010
  • Fully error-corrected time domain reflection or transmission response
  • Up to 1,601 point measurement with low-pass and band-pass modes
  • Gating available to remove unwanted responses
E5061B-005
Impedance analysis for LF-RF network analyzer 

Impedance analysis for LF-RF network analyzer

E5061B-005
  • Impedance analysis capabilities for E5061B ENA LF-RF Vector Network Analyzer with Option 3L3/3L4/3L5
  • Compatible with a wide variety of component test fixtures
  • Calibration/compensation capabilities for test fixtures
  • Equivalent circuit analysis
E5061B-006
Wireless power transfer analysis 

Wireless power transfer analysis

E5061B-006
  • Wireless power transfer efficiency measurements between coils or resonators
  • 2D/3D analysis to visualize dependency of load impedance
  • High versatility for characterization of components in wireless power transfer systems
E5061B-020 Standard Data Storage
E5061B-115 Transmission/Reflection test set, 100 kHz to 1.5 GHz, 50 ohm system impedance
E5061B-117 Transmission/Reflection test set, 100 kHz to 1.5 GHz, 75 ohm system impedance
E5061B-135 Transmission/Reflection test set, 100 kHz to 3 GHz, 50 ohm system impedance
E5061B-137 Transmission/Reflection test set, 100 kHz to 3 GHz, 75 ohm system impedance
E5061B-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
E5061B-1CM Rack mount kit
E5061B-1CN Front handle kit
E5061B-1CP Rack mount and front handle kit
E5061B-1E5 High stability timebase
E5061B-215 S-parameter test set, 100 kHz to 1.5 GHz, 50 ohm system impedance
E5061B-217 S-parameter test set, 100 kHz to 1.5 GHz, 75 ohm system impedance
E5061B-235 S-parameter test set, 100 kHz to 3 GHz, 50 ohm system impedance
E5061B-237 S-parameter test set, 100 kHz to 3 GHz, 75 ohm system impedance
E5061B-3L3 LF-RF network analyzer with DC bias source, 5 Hz to 500 MHz
E5061B-3L4 LF-RF network analyzer with DC bias source, 5 Hz to 1.5 GHz
E5061B-3L5 LF-RF network analyzer with DC bias source, 5 Hz to 3 GHz
E5061B-720 Add 50 ohm resistor set
E5061B-721 Add GPIB
E5061B-722 Not required GPIB
E5061B-731 Add Handler IO
E5061B-732 Not required Handler IO
E5061B-810 Add keyboard
E5061B-820 Add mouse
E5061B-A6J ANSI Z540-1-1994 Calibration
E5061B-PLG Continental European power cord - ONLY FOR EU DISTR W MULT PWR CORD STANDARDS

向是德洽詢有關選項價格。

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
PS-S20-ENA Startup Assistance
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
R-50C-011-10 Calibration Plan - Return to Keysight - 10 years
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Plan - Return to Keysight - 7 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-10Z Extended Warranty - Return to Keysight - 10 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years
R-51B-001-7Z Extended Warranty - Return to Keysight - 7 years

向是德洽詢有關選項價格。

相關產品與解決方案

  • E5061B Network Analyzer E5061B ENA 系列網路分析儀 

    E5061B ENA 系列網路分析儀

    3 GHz 網路分析儀,可提供最低到 5 Hz(選項 E5061B-3L5)的高效能 S 參數量測。它配有額外的增益相位測試埠(5 Hz 至 30 MHz)及可切換的 1 MΩ/50 Ω 輸入。

  • No image available E5061B ENA 向量網路分析儀 

    E5061B ENA 向量網路分析儀

    • 5 Hz 至 3 GHz,100 kHz 至 1.5/3 GHz
    • 2 埠,50/75 歐姆
    • 動態範圍達 130 dB(典型值)
    • 阻抗分析選項