您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

U1583B AC Current Clamp

售貨廠商:

基本配套價格 NT$ 5,143

一般配置  

一般配置

U1583B AC current clamp

  • R-51B-001-C Return to Keysight Warranty - 1 year

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Dual range (40A and 400A) AC current clamp.
  • 10mV/A and 1mV/A output.
  • CAT III 600V OV protection.
  • BNC-to-banana plug provided for use with DMMs.
  • To be used with Keysight handheld digital multimeters and handheld oscilloscopes.

敘述

The U1583B current clamp is your dual range AC current clamp to enable taking current readings without breaking the circuit being measured. Its 40A and 400A dual range gives you the flexibility you need in a single instrument, to be used on either a Keysight handheld digital multimeter or handheld oscilloscope.