這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- Home
- 產品與服務
- ...
- 無線測試平台軟體
- X 系列量測應用軟體,適用於 EXT
- U9073A W-CDMA/HSPA+ Measurement Application for EXT [已停產]
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Features
- Fast one-button, standard-based measurements with pass/fail tests
- Superior measurement speed for manufacturing with multiple measurements from a single acquisition using the EXT sequencer
- W-CDMA, HSPA, and HSPA+ per 3GPP release 99 to 8
W-CDMA Measurements
- Auto-detection and analysis of W-CDMA channels and signals
- EVM, peak code domain error, frequency error, code domain power, plus more
- Channel power, ACP, occupied bandwidth, ACP, spectrum emission mask
- PRACH power and slot power measurements
HSPA (HSDPA/HSUPA) / HSPA+ Measurements
- Auto-detection and analysis of 4PAM-I/Q (16QAM) E-DPDCH, 64QAM HS-PDSCH, plus preset for test model 6
- HS-DPCCH, E-DPCCH and E-DPDCH auto detection, and power beta calculations with DPCH/E-DPCH configuration settings
- EVM, peak code domain error, frequency error, code domain power, plus more
- Channel power, ACP, occupied bandwidth, ACP, spectrum emission mask
Other Features
- License key upgradeable
- Transportable license
- SCPI remote user interface
The U9073A W-CDMA/HSPA+ measurement application is for the EXT wireless communications test set. It provides fast, standard-based, one-button measurements and modulation analysis capability to speed calibration and verification of your devices and modules for next-generation manufacturing test. The EXT's flexible test sequencer allows calibration and verification to be performed by high speed single acquisition and use multiple measurement techniques for faster analysis and breakthrough testing speed.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型