您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

U9073A W-CDMA/HSPA+ Measurement Application for EXT

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Features

  • Fast one-button, standard-based measurements with pass/fail tests
  • Superior measurement speed for manufacturing with multiple measurements from a single acquisition using the EXT sequencer
  • W-CDMA, HSPA, and HSPA+ per 3GPP release 99 to 8

W-CDMA Measurements

  • Auto-detection and analysis of W-CDMA channels and signals
  • EVM, peak code domain error, frequency error, code domain power, plus more
  • Channel power, ACP, occupied bandwidth, ACP, spectrum emission mask
  • PRACH power and slot power measurements

HSPA (HSDPA/HSUPA) / HSPA+ Measurements

  • Auto-detection and analysis of 4PAM-I/Q (16QAM) E-DPDCH, 64QAM HS-PDSCH, plus preset for test model 6
  • HS-DPCCH, E-DPCCH and E-DPDCH auto detection, and power beta calculations with DPCH/E-DPCH configuration settings
  • EVM, peak code domain error, frequency error, code domain power, plus more
  • Channel power, ACP, occupied bandwidth, ACP, spectrum emission mask

Other Features

  • License key upgradeable
  • Transportable license
  • SCPI remote user interface

敘述

The U9073A W-CDMA/HSPA+ measurement application is for the EXT wireless communications test set. It provides fast, standard-based, one-button measurements and modulation analysis capability to speed calibration and verification of your devices and modules for next-generation manufacturing test. The EXT's flexible test sequencer allows calibration and verification to be performed by high speed single acquisition and use multiple measurement techniques for faster analysis and breakthrough testing speed.