您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

一般配套價格 NT$ 431,308

一般配置

W1323BP Genesys Core, System license

  • R-35B-001-A Node-locked license
  • R-36B-001-L 12 months upgrades and support - node-locked
    • E8900K-030 USB hardware key for EEsof 2011 or later version software and 64 bit OS

一般配套價格 NT$ 431,308

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Core Linear Simulation, Schematic, Layout, Instrument Link
  • RF System Simulation
  • System Frequency Planning

敘述

Genesys RF and Microwave Design SoftwareThe Genesys Core, System bundle enables you to efficiently design optimal RF system architectures. Its interactive system frequency planning (WhatIF) capabilities cut tedious calculation of mixing frequencies in the RF system from hours to minutes. And, innovative root cause analysis in the Spectrasys system simulator identifies the origins of problematic spurious signals before critical commitments are made to architectures, frequencies, and component partitioning to prevent costly hardware integration delays downstream.

Genesys Core, System bundle is also priced below any equivalent capabilities in the market to guarantee the highest performance and value for the RF and microwave system designers. Genesys is easy-to-learn and easy-to-use to deliver the fastest payback of engineering productivity in a fast-paced manufacturing-oriented design flow.

Why you need Genesys Core, System Bundle

  • Genesys Core, System bundle provides dedicated design and diagnostic tools for the RF system architect to realize high performance RF systems with the optimal frequency planning and partitioning of system component specs.
  • Unique root cause analysis in the Spectrays system simulator diagnoses sources of RF analog impairments such as spurious frequency mixing and impedance mismatches that are ignored by spreadsheets or DSP/math tools.
  • Integration of system and linear circuit simulator allows system architects and circuit designers to perform interactive design tradeoffs before critical commitments are made to architectures, frequencies, and component specs to prevent costly hardware integration delays downstream.
  • Over 100 pre-defined system measurements with appropriate power and voltage-based behavioral models, replace homegrown code with a dedicated, RF system design graphical tool. This is especially useful for generating professional looking proposals with accurate and realistic RF system performance simulations to profitably win defense aerospace contracts.
Who should use Genesys Core, System Bundle?
Is this your situation? Benefit of Genesys Core, System Bundle
Team of RF system architect and circuit designers who need to realize an RF system Integration of system and linear circuit simulators enable system architects and circuit designers to perform interactive design tradeoffs before critical commitments are made to architectures, frequencies, and component specs to prevent costly hardware integration delays downstream.
RF system designers who rely on spreadsheets Get superior diagnostic insights such as origins of spurious frequency mixing and impedance mismatches missed by spreadsheets before making critical commitments to system architectures, frequencies, and component specs partitioning to prevent costly hardware integration delays downstream.
RF system designers who rely math engines or time-domain DSP simulators Use Genesys to design the optimal raw, uncorrected analog RF hardware before applying DSP tools for verifying and processing the signals after the RF hardware. DSP and math engines do not accurately account for RF system effects such as spurious frequency mixing and impedance mismatches which are needed before making critical commitments to system architectures, frequencies, and component specs partitioning to prevent costly hardware integration delays downstream.
Users of Keysight ADS as well as other major EDA platforms Provides superior RF system architecture design capabilities than equivalent in-platform tools and at a lower price. Integrates with the ADS design flow.
Proposal writers, system architects, as well as creators of test & repair plans Get realistic and valuable system insights quickly without significant NRE or IP creation, and then follow through into implementation, verification, or professional documentation. A proposal not only contains professional looking and realistic simulation but also the full confidence that the system can be profitably delivered on time.

What Can I Design with Genesys Core, System Bundle?

  • RF upconverter and downconverter architectures
  • Communication signal paths of all kinds: transceivers, detectors, monitors
  • Satellite links, and terrestrial microwave links
  • Commercial, wireless, and military communication links
  • Medical, RFID, and proprietary data links that re-deploy commercial chipsets for novel applications
  • Multi-band Receiver architectures, and Image-rejection and interference rejection systems
  • Voltage-based systems, such as an RFIC downconverter

Lowest cost of ownership

  • A nodelocked license of Genesys Core, System bundle including the first year of support and upgrades cost less than any competing equivalent capabilities in the industry. In fact, this is less than the cost of a single 1 year rental of many other RF/microwave system design tools. Genesys Core, System bundle is also available as a time-based license to help reduce cash flow impact for projects with tight budgets.

Genesys RF and Microwave Design Software

Highest performance RF/Microwave system design tool at its price point

  • Genesys Core, System beats other RF EDA platforms by providing more capabilities at a lower price, without compromising usability, quality, accuracy, or breadth of technology.
  • Genesys offers an affordable streamlined design experience for RF/microwave system engineers in an easy-to-install and manage tool without the complexity of administering enterprise level design flow automation.
  • For example, Genesys Core alone is packed with an almost unbelievable array of capabilities that would have cost many times more if bought separately elsewhere and without the benefit of integration. Not only does it include a proven easy-to-use RF schematic capture, layout and design management environment with test instrument links, but also powerful linear and statistical simulators with advanced optimization. Mathlang scripting language, as used by MATLAB, is fully supported in Genesys Core for unmatched data processing power. Genesys Core also provides free import/export layout translators (including Gerber, DXF/DWG, and GDSII) and interactive 3D layout viewer to prepare your PCB designs for EM simulation or downstream manufacturing.
  • By comparison, other RF EDA tools make RF-aware layout or test instrument link a specialized, optional capability.

Genesys Core, System bundle provides a right-sized EDA solution that is both powerful and affordable for the RF/microwave system designers.

Key Building Blocks of the Genesys Core, System Bundle
Building Block Description
Genesys Core Core design environment, linear simulator, optimization, layout, 3D view, statistics
Genesys System System architecture and frequency planning simulators

Learn more about Genesys Key Building Blocks on the Genesys Product Structure & Options Summary.