您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N5106S PXB RF Bundle

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

主要技術規格

Maximize investment with performance and scalability

  • Simple integration with N5106A PXB
  • RF inputs with PXA/MXA/EXA signal analyzers
  • RF outputs with MXG/ESG vector signal generators

敘述

Reduce cost of test with equipment reuse

The Keysight N5106S bundles the N5106A PXB with the performance of PXA/MXA/EXA signal analyzers and MXG/ESG vector signal generators to deliver the most up-to-date, versatile signal creation and channel emulation capabilities for up to 4x2 MIMO receiver test at RF.

Typical application

The N5106S is recommended for receiver test at RF in cellular communications and wireless networking. Whether it is single channel signal generation, MIMO receiver tester, RF to RF fading, or multi-format co-existence test, the N5106S eliminates time-consuming system setup with seamless signal routing and automated power calibration up to RF.

Configure new or upgrade the PXB with the N5106A PXB Configuration Assistant