這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
The E8397A Rack Mount Adapter Kit allows the E8408A to be flush-mounted or recess-mounted up to 8 inches in on-inch increments. In addition, the rack mount kit includes a 1.125-inch-wide cable route on the mainframe’s right side, plus stick-on labels for use when the mainframe is mounted in a horizontal position. To mount the E8408A in Keysight rack cabinets, order the E8397A Rack Mount Cable Route Adapter Kit and either the E3663AC Support Rail Kit or 1494-0413 Rack Slide Kit. The 1494-0413 Rack Slide Kit can be mounted in non-Keysight rack cabinets using 1494-0061 End Brackets.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型