您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 8,063

一般配置  

一般配置

34950T Terminal block for 34950A and L4450A 64-bit digital I/O

  • R-51B-001-C Return to Keysight Warranty - 1 year

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

The Keysight 34950T is a terminal block for the 34950A and L4450A 64-bit digital I/O. This terminal block is used for discrete wiring. It supports up to 20 AWG wire size typical for <100 connections or 24 AWG for >100 connections. The 34950T is a detachable terminal block with screw-type connections that provides a flexible method for connecting external wiring.