您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

86100C-202 Enhanced Impedance and S-Parameter Software

產品狀態: 已停產 | 目前可支援
此產品已停產

相關軟體產品

  • 86100C with 86108A in Jitter Mode 86100C-200 Enhanced Jitter Analysis Software [已停產] 

    86100C-200 Enhanced Jitter Analysis Software [已停產]

    Enhanced Jitter Analysis Software

  • Advanced Amplitude Analysis/RIN/Q-Factor-86100CU-300 86100C-300 Advanced Amplitude Analysis/RIN/Q-Factor [已停產] 

    86100C-300 Advanced Amplitude Analysis/RIN/Q-Factor [已停產]

    • Complete amplitude analysis for root cause analysis of signal degradation
    • The 86100C-300 takes jitter analysis techniques used in the time domain and extends them into the amplitude domain
    • Requires 86100C-001 Enhanced trigger and 86100C-200 Enhanced jitter analysis

  • 86100CU-400 86100CU-400 PLL and Jitter Spectrum Measurement SW [已停產] 

    86100CU-400 PLL and Jitter Spectrum Measurement SW [已停產]

    • Phase locked loop, jitter transfer/spectrum and phase noise measurements
    • Automated and customizable software
    • Requires jitter transmitter, jitter receiver, controller and remote control

  • No image available 先進設計系統(ADS) 

    先進設計系統(ADS)

    • 快速、準確、簡單易用的整合式系統、電路和電磁模擬器
    • 無線程式庫,符合現有的主要無線標準和新興的無線標準
    • 獲得了領先的產業和代工合作夥伴的支援

  • Advanced Waveform Analysis Software 86100C-201 Advanced Waveform Analysis Software [已停產] 

    86100C-201 Advanced Waveform Analysis Software [已停產]

    • Deep memory waveform capture
    • Integrated linear feedforward equalizer
    • Support for real-time MATLAB analysis
       

  • N1930B Physical Layer Test System N1930B 實體層測試系統(PLTS)2018 軟體 

    N1930B 實體層測試系統(PLTS)2018 軟體

    • PAM-4 眼圖
    • 通道操作邊限
    • MATLAB 相容性
    • 多通道進階眼圖
    • 熱 TDR 量測

相關產品與解決方案

  • Infiniium DCA-J寬頻示波器 86100C Keysight Infiniium DCA-J 寬頻示波器主機 [已停產] 

    86100C Keysight Infiniium DCA-J 寬頻示波器主機 [已停產]

    適用於高速電氣和光學信號的最完備之多功能分析儀。

  • No image available 86100D Infiniium DCA-X 寬頻示波器主機 

    86100D Infiniium DCA-X 寬頻示波器主機

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • No image available 54754A 差動和單端 TDR/TDT 模組 

    54754A 差動和單端 TDR/TDT 模組

    • Two 18 GHz electrical channels
    • ±2 Vdc maximum input signal
    • Compatible with Infiniium 86100 Series DCA sampling oscilloscopes
       

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D-9FP 適用於 86100D DCA-X 示波器的 PAM-N 分析軟體 

    86100D-9FP 適用於 86100D DCA-X 示波器的 PAM-N 分析軟體

    • 對脈衝振幅調變(PAM-4)信號進行完整分析
    • 電氣和光學信號
    • 眼圖寬度、高度和不對稱度
    • 位準振幅、雜訊和不對稱度
    • 線性度量測等