您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

86100C-202 Enhanced Impedance and S-Parameter Software

產品狀態: 已停產 | 目前可支援
此產品已停產

主要技術規格

Measure S-Parameters quickly and accurately:

  • Complete Single-Ended and Differential S-Parameters - Brochure
  • Accurately measure Return Loss, Insertion Loss (Attenuation), Near-End Cross Talk (NEXT), Far-End Cross Talk (FEXT), Phase, and Group Delay
  • Advanced calibration technique removes unwanted effects from cables and fixtures, improves measurement accuracy
  • Export results in Touchstone or .txt format

Use for troubleshooting and compliance measurements in a variety of applications:

  • USB
  • SATA/SAS
  • PCI Express
  • Custom electrical designs and more

Easy-to-use for novices, advanced features for experts:

  • Visual guides - helps occasional users make accurate measurements without slowing down power users
  • One button measurements - switch between time domain (impedance) and frequency domain (S-Parameter) quickly and easily
  • TDR Peeling - remove unwanted effects from multiple reflections

Accurate TDR/TDT Measurements:

  • TDR Calibration - removes unwanted effects from cables and fixtures
  • Adjustable effective rise time – measure impedance using edge speeds that match your design
  • Unmatched TDR step symmetry - reduces measurement error
  • Fast step (9ps rise time) and >70GHz bandwidth - available using Picosecond Pulse Labs Edge Accelerator and 86118A Remote Sampling Heads

敘述

Complete Channel Verification – Done Simply

86100C-202 Enhanced Impedance and S-Parameter Software compliments 86100C TDR/TDT mode and provides a fully integrated, real-time, and calibrated TDR and S-Parameter measurement solution.

TDR/TDT and S-Parameters are used for a variety of reasons:

  • Signal Integrity (SI) engineering: Shorten design cycles - accurately characterize single-ended and differential impedances in both the time and frequency domain
  • Compliance measurements – ensure your device meets specifications
  • Process control: Maintain consistent quality in printed circuit board (PCB) and passive component manufacturing
  • Fault location: Identify the location of shorts, opens, or other discontinuities to repair the DUT or gain insights for improvements

TDR/TDT and S-Parameter measurements are easy to setup and perform using the intuitive user interface on the 86100C DCA-J.

TDR/TDT and S-Parameter measurements Img

Figure 1 – An intuitive user interface makes it easy to setup and perform accurate TDR and S-Parameter measurements.

Calibrated single-ended Image

Figure 2 – Calibrated single-ended (shown) and differential S-Parameter measurements are calculated and displayed in real-time.

Accurate S-Parameter results are realized as a result of a TDR Calibration (not required, but recommended). 86100C-202 results correlate extremely well with Vector Network Analyzer (VNA) based measurements, the industry standard when it comes to making S-Parameter measurements.

S11 and S21 measurements

Figure 3 – S11 (left) and S21 (right) measurements showing good correlation between a VNA and TDR.

Need a TDR edge with 9ps rise time and a remote sampling head?
The 86100C user interface supports external edge accelerators and remote sampling heads that enable sub-millimeter two-event resolution and S-Parameter measurements to 50GHz. The Picosecond Pulse Labs 4022 Edge Accelerators and Keysight’s 86118A Dual Electrical 70GHz Remote Head samplers provide the fastest TDR/TDT system on the market today.

Upgrade an existing 86100C DCA-J – Order 86100CU-202!
If you already own an 86100C DCA-J and 54754A Differential TDR module and would like to add Enhanced Impedance and S-Parameter capability, simply purchase 86100CU-202.