您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E1969A TD-SCDMA_GSM 快速切換測試應用軟體

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

E1969A-101 TD-SCDMA Non Signaling test mode
E1969A-201 TD-SCDMA Signaling mode
E1969A-301 TD-SCDMA FDT
E1969A-403 TD-HSDPA
E1969A-407 TD-SCDMA prot log
E1969A-408 TD-SCDMA RTVocoder
E1969A-413 TD-HSUPA
E1969A-501 Inter-RAT with TD-LTE
E1969A-502 Packet data service
E1969A-503 TD-SCDMA simultaneous voice and data

向是德洽詢有關選項價格。

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
PS-T10-E19XX GSM:Mob. Stn Meas. for Eng. using 8960, 2 days, H7216B-301. Max 8 pers. on site
PS-T11-E19XX Tst cdma2000 mob. stat. to IS-98-D, 2 days, H7216B-336. Max 8 students on site.
PS-T12-E19XX GSM:Progr. the 8960 for Mob. Stn Tst,2 days, H7216B-401.Max 8 students on site.

向是德洽詢有關選項價格。

相關軟體產品

  • No image available 無線測試管理軟體 

    無線測試管理軟體

    Expedite test automation development and optimization in R&D, manufacturing, and repair/service operations with Wireless Test Manager PC software.

  • E6584A Wireless Protocol Advisor E6584A 無線通訊協定顧問軟體 

    E6584A 無線通訊協定顧問軟體

    透過 Keysight E6584A 無線通訊協定顧問軟體,您將可在開發新的無線產品或應用軟體之際,快速收集與解讀無線通訊協定訊息,以進行功能驗證,並且隔離和解決通訊協定問題。

  • 8960 Test and Lab Applications 

    8960 Test and Lab Applications

    • Use with 8960 Series 10 (E5515C/E) communications test set
    • Technology-specific applications for testing 2G, 3G, and 3.5G devices
    • Test applications tailored to manufacturing needs
    • Lab applications tailored for R&D environment

  • No image available 互動式功能測試(IFT)軟體 

    互動式功能測試(IFT)軟體

    • 用於 8960 系列 10(E5515C/E5515E)和 E6621A PXT 無線通訊測試儀
    • 在實驗室環境中進行實際的行動裝置功能測試
    • 找出設計階段早期的缺陷 – 降低整體生產成本

相關產品與解決方案

  • 8960 Series 10 無線通訊測試組件 E5515C 無線通訊測試儀 

    E5515C 無線通訊測試儀

    廣受肯定的 E5515C 8960 無線通訊測試儀是專為高容量、自動行動電話生產測試所設計,可提供快速、準確、穩定一致的多格式功能……

  • E5515C E5515CU-58C Hardware Upgrade Set for E5515C [已停產] 

    E5515CU-58C Hardware Upgrade Set for E5515C [已停產]

    Enable the full 2G/3G/3.5G capability of your 8960! The E5515CU-58C Hardware Upgrade Set brings your 8960 (E5515C) to current hardware with one part number and one low price.

  • No image available E5515U Premier Upgrade Service - for the E5515B/C Wireless Communications Test Sets 

    E5515U Premier Upgrade Service - for the E5515B/C Wireless Communications Test Sets

    The rapid evolution of wireless technology can make it challenging to keep all of your test sets updated with the latest features, performance, and functionality—until now. Keysight Technologies introduces the new E5515U Premier Upgrade Service.

  • Standard Design Verification and Conformance System GS-8800 行動電話射頻設計驗證與認證測試系統 

    GS-8800 行動電話射頻設計驗證與認證測試系統

    Keysight GS-8800 的行動電話認證測試,能夠降低資本成本,並讓您進行完整認證測試或在認證之前,預先驗證您的設計。

  • No image available Test Code Development 

    Test Code Development

    Software development for automated engineering and manufacturing test systems...

  • No image available Test Data Management 

    Test Data Management

    Structured and organized storage of test data and test results provides easy access for further analysis and reporting...

  • E5515C E5515CU-80C Hardware Upgrade Set for E5515C 

    E5515CU-80C Hardware Upgrade Set for E5515C

    • Upgrades existing E5515C test set to the latest hardware functionality – using one part number
    • Maximizes test set’s 2G, 3G, and 3.5G test capabilities
    • Requires software product purchase or active E6720A annual contract for your lab application

  • E5515E E5515CU-80E Hardware Upgrade Set for E5515C 

    E5515CU-80E Hardware Upgrade Set for E5515C

    • Upgrades existing E5515E test set to the latest hardware functionality – using one part number
    • Maximizes test set’s 2G, 3G, and 3.5G test capabilities
    • Requires software product purchase or active E6720A annual contract for your lab application

  • E6701G with the 8960 test set for GSM GPRS EGPRS 3GPP mobile test E6701I GSM/GPRS Lab Application [已停產] 

    E6701I GSM/GPRS Lab Application [已停產]

    • Focuses on GSM/GPRS/EGPRS/E-EDGE mobile device design and verification test
    • Supports complete RF measurements and functional test
    • Provides inter-RAT handovers with E6621A PXT

  • 8960 Series 10 E5515E Wireless Communications Test Set E5515E 8960 Series 10 Wireless Communications Test Set 

    E5515E 8960 Series 10 Wireless Communications Test Set

    • E5515E is the world's most trusted wireless device R&D solution
    • Supports DC-HSDPA,MIMO,CDMA1x Advanced and TD-SCDMA/HSPA measurement
    • Provides great iRAT test capabilities pairing with the Keysight UXM Wireless Test Set