Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Cables, Cable Assemblies, and Leads
- 85131G Semi-Rigid Cable, 3.5 mm (Test Port) To 3.5 mm
85131G Semi-Rigid Cable, 3.5 mm (Test Port) To 3.5 mm
-
no image available
Achieve phase stability with this 53-cm cable featuring a 3.5-mm female to 3.5-mm male connector
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Achieve phase stability with this 53-cm cable featuring a 3.5-mm female to 3.5-mm male connector.
Highlights
The Keysight 85131G is a 53 cm (21 in) long1 semi-rigid cable with a 3.5 mm female2 to 3.5 mm male connector. Cable frequency range is dc to 26.5 GHz with a return loss of 16 dB or better. Insertion loss is 0.3 * sqrt (f) + 0.2 dB (where f is frequency is GHz) for the test port connector, and 1.8 dB at maximum frequency for the device connector. Phase stability of semi-rigid/flexible cables is characterized with a 90 degree bend using a 4 inch radius. Stability1 of the Keysight 85131G is 0.06 dB and phase is 0.16o * f + 0.5o (where f is frequency in GHz).
1 Cable length and stability are supplemental characteristics.
2 Special rugged female connecter is designed specifically for connecting to the network analyzer test port, but does not mate with a standard male connector.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility