您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Silicon Nails

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Compliant to IEEE 1149.1 standards

敘述

Silicon Nails allows users to test non-boundary scan devices by using devices which are boundary scan-enabled to act as drivers/receivers. The direct result of this is that no physical test access or test nails are now required. Instead the drivers/receivers now act like silicon-based test nails – hence the name Silicon Nails.

Silicon Nails

This tool when implemented on Keysight ICT testers allows the added capability of using both the silicon nails and “physical” test nails making it a versatile and powerful solution to limited access problems.

To learn more, request additional product information

Interested to know more innovative technologies? See our Super 7 Suite of solutions

Need an industry's leading In-circuit test platform? Find out more about our Medalist i3070 systems

Looking for a low-cost In-Circuit test system with digital capability? See our latest i1000D systems

相關產業與技術