您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 42,409

一般配置  

一般配置

N9355CK01 DC coupled limiter for overload and ESD protection

  • R-51B-001-C Return to Keysight Warranty - 1 year

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

相關產品與解決方案

  • 86100C with 86108A in Jitter Mode 86100C-200 Enhanced Jitter Analysis Software [已停產] 

    86100C-200 Enhanced Jitter Analysis Software [已停產]

    Enhanced Jitter Analysis Software

  • Agilent 86108A Precision Waveform Analyzer 86108A 精確波形分析儀 [已停產] 

    86108A 精確波形分析儀 [已停產]

    Keysight 86108A 具備超過 33 GHz的頻寬、低於 300 Uv的通道雜訊、以及小於 100fm (飛秒) 的超低殘存抖動 (一般為 60fs )。整合式的時脈還原器提供了單一連接的「無觸發」量測功能。

  • Enhanced Impedance and S-Parameter Software 86100C-202 Enhanced Impedance and S-Parameter Software [已停產] 

    86100C-202 Enhanced Impedance and S-Parameter Software [已停產]

    • Provides a fully integrated, real-time and calibrated TDR and S-parameter measurement solution
    • Available for 86100C DCA-J with the 54754A TDR module

  • Advanced Amplitude Analysis/RIN/Q-Factor-86100CU-300 86100C-300 Advanced Amplitude Analysis/RIN/Q-Factor [已停產] 

    86100C-300 Advanced Amplitude Analysis/RIN/Q-Factor [已停產]

    • Complete amplitude analysis for root cause analysis of signal degradation
    • The 86100C-300 takes jitter analysis techniques used in the time domain and extends them into the amplitude domain
    • Requires 86100C-001 Enhanced trigger and 86100C-200 Enhanced jitter analysis

  • 86100CU-400 86100CU-400 PLL and Jitter Spectrum Measurement SW [已停產] 

    86100CU-400 PLL and Jitter Spectrum Measurement SW [已停產]

    • Phase locked loop, jitter transfer/spectrum and phase noise measurements
    • Automated and customizable software
    • Requires jitter transmitter, jitter receiver, controller and remote control

  • No image available 86117A 50 GHz 雙通道電氣模組 [已停產] 

    86117A 50 GHz 雙通道電氣模組 [已停產]

    • Two 50-GHz electrical channels
    • Compatible with 86100 Series mainframes

  • No image available 86105D 34 GHz 光纖、50 GHz 電氣模組,750-1650 nm,MMF 和 SMF 

    86105D 34 GHz 光纖、50 GHz 電氣模組,750-1650 nm,MMF 和 SMF

    Keysight 86105D 34 GHz 光模組和 50 GHz 電模組

  • No image available 86115D 20/34 GHz 模組,適用於大規模的併聯光收發器測試 

    86115D 20/34 GHz 模組,適用於大規模的併聯光收發器測試

    86115D 20 GHz 多埠 86100C 插入式模組

  • No image available 86108B 精密波形分析儀 

    86108B 精密波形分析儀

    • 86108B Precision Waveform Analyzer is a plug-in module used with the 86100C/D Infiniium DCA family of oscilloscopes.
    • A "gold standard" for waveform accuracy.
    • Accuracy and ease-of-use for high-speed digital communications signals to 32 Gbps!

  • No image available 54754A 差動和單端 TDR/TDT 模組 

    54754A 差動和單端 TDR/TDT 模組

    • Two 18 GHz electrical channels
    • ±2 Vdc maximum input signal
    • Compatible with Infiniium 86100 Series DCA sampling oscilloscopes
       

  • No image available 86112A 20 GHz 雙通道電氣模組 [已停產] 

    86112A 20 GHz 雙通道電氣模組 [已停產]

    • Two 20-GHz electrical channels
    • Compatible with 86100 Series mainframes
       

  • No image available 86118A 70 GHz 雙遠端取樣頭 [已停產] 

    86118A 70 GHz 雙遠端取樣頭 [已停產]

    • Two 70-GHz electrical channels
    • Compatible with 86100 Series mainframes
       

  • No image available 86105C 9 GHz 光纖/20 GHz 電氣取樣模組,750 至 1650 nm-SMF 和 MMF 

    86105C 9 GHz 光纖/20 GHz 電氣取樣模組,750 至 1650 nm-SMF 和 MMF

    Keysight 86105C Infiniium DCA-J 嵌入式模組所能涵蓋的波長和光濾波器種類前所未見, 適合用來測試速度高達1 1 . 3Gb/s 的SONET/SDH 及數據通訊/企業網路等技術。

  • Advanced Waveform Analysis Software 86100C-201 Advanced Waveform Analysis Software [已停產] 

    86100C-201 Advanced Waveform Analysis Software [已停產]

    • Deep memory waveform capture
    • Integrated linear feedforward equalizer
    • Support for real-time MATLAB analysis
       

  • 86116C_OPT40_Sm.gif 86116C-040 65 GHz Optical/80 GHz Electrical Module [已停產] 

    86116C-040 65 GHz Optical/80 GHz Electrical Module [已停產]

    65 GHz opt. / 80 GHz elec. channels, 39.8/43.0 Gb/s reference receiver

  • No image available 83496B 光纖/電氣時脈恢復模組,具相位雜訊分析 [已停產] 

    83496B 光纖/電氣時脈恢復模組,具相位雜訊分析 [已停產]

    擁有相位雜訊分析功能的 Keysight 83496B 時脈還原模組,可利用突破性的時脈還原電路效能,提供更高的眼圖波罩和抖動量測準確度。